Secondary-Side Controller, Constant Current, Constant Voltage

Overview

The NCS1002 Constant Voltage and Constant Current Secondary Controller is a highly integrated solution for Switching Mode Power Supply (SMPS) applications requiring a dual control loop to perform Constant Voltage (CV) and Constant Current (CC) regulation. The NCS1002 integrates a 2.5 V voltage reference and two precision op amps. The voltage reference, along with Op Amp 1, is the core of the voltage control loop. Op Amp 2 is an independent, uncommitted amplifier specifically designed for the current control.Key external components needed to complete the two control loops are: (a)A resistor dividerthat senses the output of the power supply (battery charger) and fixes the voltage regulation set point at the specified value. (b) A sense resistor that feeds the current sensing circuit with a voltage proportional to the DC output current. This resistor determines the current regulation set point and must be adquately rated in terms of power dissipation. The NCS1002 comes in a small 8-pin SOIC package and is ideal for space-shrunk applications such as battery chargers.

  • Voltage regulation
  • LED Lighting
  • Switch Mode Power Supplies
  • Low Input Offset Voltage: 0.5mV, Typ
  • Input Common-Mode Range includes Ground.
  • Low Quiescent Current: 300uA per op amp at Vcc=5V.
  • Wide Power Supply Range: 3V to 32V

Tools and Resources

Product services, tools and other useful resources related to NCS1002

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCS1002DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Adjustable

2.5

0.4

0.4

0.04

36

-40

105

$0.2661

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.