MOSFET Driver, VR12.5 Compatible, Synchronous Buck

Last Shipments

Overview

The NCP81161 is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. It can drive up to 3 nF load with a 25 ns propagation delay and 20 ns transition time. Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an under-voltage lockout function guarantees the outputs are low when supply voltage is low.

  • Vcore Power Systems
  • Desktop Computers
  • Faster Rise and Fall Times
  • Adaptive Anti-Cross-Conduction Circuit
  • Integrated Bootstrap Diode
  • Pre OV function
  • ZCD Detect
  • Floating Top Driver Accommodates Boost Voltages of up to 35 V
  • Output Disable Control Turns Off Both MOSFETs
  • UnderVoltage Lockout
  • Power Saving Operation Under Light Load Conditions
  • Direct Interface to NCP6151 and Other Compatible PWM Controllers
  • Thermally Enhanced Package

Tools and Resources

Product services, tools and other useful resources related to NCP81161

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81161MNTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

MOSFET

2

Half-Bridge

Junction Isolation

35

15

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.