VR12.5 Synchronous Buck MOSFET Driver

Favorite

Overview

The NCP81158 is a high−performance dual MOSFET gate driver in a small 3 mm x 3 mm package, optimized to drive the gates of both high−side and low−side power MOSFETs in a synchronous buck converter. The driver outputs can be placed into a high−impedance state via the tri−state PWM and EN inputs. The NCP81158 comespackaged with an integrated boost diode to minimize external components. A VCC UVLO function guarantees the outputs are low when the supply voltage is low.

  • Vcore Power
  • Notebooks
  • Desktop
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81158MNTXG

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

1

Half-Bridge

Junction Isolation

5.5

5.5

16

11

-

-

-

-

-

$0.2

More Details

Show More

1-25 of 25

Products per page

Jump to :