VR12.5 Synchronous Buck MOSFET Driver

Favorite

Overview

The NCP81155 is a high−performance dual MOSFET gate driver in a small 3 mm x 3 mm package, optimized to drive the gates of both high−side and low−side power MOSFETs in a buck or buck−boost application. VCC UVLO ensures the MOSFETs are off when supply voltages are low. A bi−directional Enable pin provides a fault signal to the controller when a UVLO fault is detected.

  • Vcore Power
  • Notebook
  • Desktop
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81155MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

1

Half-Bridge

Junction Isolation

13.2

13.2

16

11

-

-

-

-

-

$0.18

More Details

Show More

1-25 of 25

Products per page

Jump to :