Synchronous Buck Dual MOSFET Driver

Favorite

Overview

The NCP81152 is a high-performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. Two drivers are co-packaged into a 2.5 mm x 3.5 mm QFN16 package that greatly reduces the footprint compared to two discrete drivers. Adaptive anti-cross-conduction circuitry and power saving operation provides a low-switching-loss and high-efficiency solution. The under-voltage lockout function guarantees the outputs are low when the supply voltage is low.

  • Vcore Power for Notebook, Desktop and Server Applications
  • Power Systems for DDR and Graphics
  • Adaptive Anti-Cross-Conduction Circuit
  • Integrated Bootstrap Diode
  • Zero Cross Detection
  • Under-Voltage Lockout
  • Thermally Enhanced Package
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81152MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

MOSFET

4

Full-Bridge

Junction Isolation

35

6.5

16

11

-

-

-

-

-

$0.3533

More Details

Show More

1-25 of 25

Products per page

Jump to :