VR12.5 Buck MOSFET Driver

Favorite

Overview

The NCP81146 is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. It can drive up to 3nF load with a 25ns propagation delay and 20ns transition time.Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems.Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an under-voltage lockout function guarantees the outputs are low when supply voltage is low

  • Industrial based power applications
  • Faster rise and fall times
  • Adaptive anti-cross-conduction circuit
  • Integrated bootstrap diode
  • Pre OV function
  • ZCD detect
  • Floating top driver accommodates boost voltages of up to 35V
  • Output disable control turns off both MOSFETs
  • Under-voltage lockout
  • Power saving operation under light load conditions
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81146MNTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

2

Half-Bridge

Junction Isolation

-

13.2

16

11

-

-

-

-

-

$0.2053

More Details

Show More

1-25 of 25

Products per page

Jump to :