VR12.5 Buck MOSFET Driver

Favorite

Overview

The NCP81145 is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. It can drive up to 3nF load with a 25ns propagation delay and 20ns transition time.Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook systems.The UVLO function guarantees the outputs are low when the supply voltage is low.

  • Industrial based power applications
  • Faster rise and fall times
  • Adaptive anti-cross-conduction circuit
  • Zero cross detection function
  • Output disable control turns off both MOSFETs
  • Undervoltage lockout
  • Power saving operation under light load conditions
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81145MNTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

2

Half-Bridge

Junction Isolation

35

6.5

16

11

-

-

-

-

-

$0.2259

More Details

Show More

1-25 of 25

Products per page

Jump to :