Linear Voltage Regulator, 5 mA, 450 V, Ultra-Low Iq, High PSRR

Favorite

Overview

The NCP786L is a high-performance 5 mA low dropout (LDO) linear voltage regulator, offering a very wide operating input voltage range of up to 450 V DC operating and 700 V DC maximum. It is an ideal choice for high input voltage applications such as industrial and home automation, smart metering, home appliances. The NCP786L offers ±5% of output voltage accuracy, extremely high power supply rejection ratio and ultra low quiescent current of 10 µA typical. The NCP786L is very well suited for harsh environmental conditions. The NCP786L is offered as adjustable voltage regulator with output voltages from 1.27 V to 15 V. SOT−223 package offers acceptable thermal performance and small PCB size.

  • Industrial, Home Automation, White Goods, Lighting
  • Low-Power MCU Applications Power Supply
  • Smaller Size, No-Load Efficient replacement for Capacitive Dropper
  • Circuit Breakers
  • Smoke Sensors
  • Home Appliances
  • Smart Meters
  • Operating Input Voltage: Up to 450 VDC
  • PSRR: 70 dB at 60 Hz
  • Quiescent Current: 10 µA typical
  • SOT-223 Package
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP786LSTADJT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

Single

Positive

1.275

0.005

55

450

-

0.01

70

146

No

No

Industrial

$0.4218

More Details

Show More

1-25 of 25

Products per page

Jump to :