NCP717: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA
Product Description
The NCP717 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with very low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP717 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Operating Input Voltage Range: 1.8V to 5.5V
|
|
-
Well suited for battery powered applications
|
-
Ultra-Low Output Noise: Typ. 22µVrms
|
|
-
Ideal for noise sensitive applications
|
-
Very-Low Quiescent Current: Typ. 25µA
|
|
-
Improved efficiency during ligh-load conditions
|
-
High Ripple Rejection Ratio: Typ. 70dB @ 1kHz
|
|
-
Effectively filters the supply line noise
|
-
Fixed Voltage Options from 1.5V to 3.3V
|
|
-
Supports major low-voltage rails
|
-
Very Low Dropout: Typ. 175 mV @ 300 mA
|
|
-
Supports applications with very low Input to Output Voltage requirements
|
-
±2% Accuracy Over Load/Line/Temperature
|
|
-
Provides accurate voltage rail
|
-
Thermal Shutdown and Current Limit Protections
|
|
|
-
Available in XDFN 1.0 x 1.0 mm Package
|
|
-
Very well suited for space-constrained applications
|
-
Options With/Without Active Discharge are available
|
|
|
|
Applications |
|
End Products |
- Touchscreen Controller Supply
- Camera Module Power Supply
- GPS Receiver Section Supply
- Low Power MCU, FPGA Power Supply
|
|
- Smartphone
- Tablet
- GPS Portable Navigation Device
- Low-Power Wireless Devices
- Wireless Headset
|
|
|