feedback
Rate this webpage

Need
Support?


NCP706A: Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable and Active Discharge

Overview
Specifications
Datasheet: 1A, 1% Precision Very Low Dropout Voltage Regulator with Enable and Active Discharge
Rev. 0 (324kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP706A is a Very Low Dropout Linear Regulator with capability to drive up to 1 A of load current while maintaining a superior output accuracy of 1%. The output accuracy is rated for all temperature, load and line variations. The operating input voltage ranges from 2.4V to 5.5V making this devices suitable for Li-ion battery powered products as well as post-regulation applications. The product is available in fixed output voltage options or can be configured as adjustable. The NCP706A is fully protected against overheating and output short circuit to ensure the safety of the LDO and its applications. Short circuit protection options include "auto restart" and "latch off" (NCP706AB). Output Non-Active-Discharge options are also available (NCP706 or NCP706B). Very small 8-pin xDFN8 1.2 x 1.6mm, 0.4mm pitch package makes this device suitable for space constrained portable applications such as tablets and smartphones. Please contact your sales office for additional output voltage options.
Features   Benefits
     
  • 2.4 V to 5.5 V Operating Input Voltage Range
 
  • Li-ion Battery Compatible
  • Low 170 uA typ Quiescent Current
 
  • Extended Battery Life
  • Very Low 230 mV max Dropout at Iout = 1A (Vout = 3.0 V)
 
  • Extended Battery Range
  • High 60 dB at 1 kHz PSRR
 
  • Good for noise sensitive circuits
  • Internal Soft-Start
 
  • Limits the In-Rush Current
  • ± 1% Accuracy Over Load/Line/Temperature
 
  • Capable of B-Helper Application
  • Thermal Shutdown and Current Limit Protections
 
  • Protects product and system from damage
  • Available in xDFN8 1.2 x 1.6 x 0.4mm
 
  • Space Savings
Applications   End Products
  • Smartphones, Tablets
  • Wireless Handsets, Portable Media Players
  • Portable Medical Equipment
  • Battery Powered Applications
 
  • Smartphones
  • Tablets
  • Portable Equipment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP706AMX300TAG Active
Pb-free
Halide free
Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable and Active Discharge XDFN-8 711AS 1 Tape and Reel 3000 $0.2
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: 1A, 1% Precision Very Low Dropout Voltage Regulator with Enable and Active Discharge
Rev. 0 (324kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable and Active Discharge   Single   Positive   3   1   5.5   0.155   0.17   65 dB   300   XDFN-8 
Previously Viewed Products
Clear List