Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable, Active Discharge and Latch-Off Short Circuit Protection

Favorite

Overview

The NCP706AB is a Very Low Dropout Linear Regulator with capability to drive up to 1 A of load current while maintaining a superior output accuracy of 1%. The output accuracy is rated for all temperature, load and line variations. The operating input voltage ranges from 2.4V to 5.5V making this devices suitable for Li-ion battery powered products as well as post-regulation applications. The product is available in fixed output voltage options or can be configured as adjustable. The NCP706 is fully protected against overheating and output short circuit to ensure the safety of the LDO and its applications. Short circuit protection options include "auto restart" (NCP706 and NCP706A) and "latch off" options. Output Non-Auto-Discharge options are also available (NCP706 or NCP706B). Very small 8-pin xDFN8 1.2 x 1.6mm, 0.4mm pitch package makes this device suitable for space constrained portable applications such as tablets and smartphones. Please contact your sales office for additional output voltage options.

  • Tablets, Smartphones, Wireless Handsets, Portable Media Players, Portable Medical Equipment
  • Wireless Handsets, Portable Media Players
  • Battery Powered Applications
  • Portable Medical Equipment
  • 2.4 V to 5.5 V Operating Input Voltage Range
  • Low 200 uA typ Quiescent Current
  • Very Low 155 mV typ Dropout at Iout = 1A (Vout = 3.0 V)
  • High 58 dB at 1 kHz PSRR
  • Internal Soft-Start
  • ± 1% Accuracy Over Load/Line/Temperature
  • Latched Over-Current Protection
  • Available in xDFN8 1.2 x 1.6 x 0.4mm
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP706ABMX300TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

3

1

2.4

5.5

0.155

0.17

65

300

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :