LDO Regulator, 200 mA, Ultra-Low Dropout, Ultra-Low Iq, High PSRR, Ultra-Low Noise

Favorite

Overview

Noise sensitive applications such as Phase Locked Loops, Oscillators, Frequency Synthesizers, Low Noise Amplifiers and other Precision Instrumentation require very clean power supplies. The NCP702 is a 200 mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and very high Power Supply Rejection Ratio (PSRR), making it suitable for RF applications. The device doesn't require an additional noise bypass capacitor to achieve ultra-low noise performance. In order to optimize performance for battery operated portable applications, the NCP702 employs an Adaptive Ground Current feature for ultra-low ground current consumption during light-load conditions.

  • High-Frequency Precision Clock Supplies
  • PLL, VCO, TCXO Power Supplies
  • GPS Receiver Section Supply
  • WLAN Tranceiver Power
  • Touchscreen Controller Supply
  • Camera Module Power Supply
  • Low Power Sensor Supplies
  • Power for Precision Analog-to-Digital Converters
  • Noise Sensitive RF Sections
  • Low Power MCU Power Supply
  • Supply for Low Power FPGA, DSP
  • Smartphone
  • Digital Camera
  • Tablet
  • Portable DVD/Media Player
  • Wireless Headset
  • Blood Analyzer/Glucose Meter
  • Personal Health and Wellness Monitor
  • Pulse Oximeter
  • GPS Portable Navigation Device
  • Personal Digital Assistant (PDA)
  • Remote Control
  • Smart E-Meter
  • Zigbee, Bluetooth, WLAN Based Devices
  • Intrumentation Equipement
  • Low-Power Wireless Devices
  • Communication Devices
  • Operating Input Voltage Range: 2.0V to 5.5V
  • Ultra-Low Output Noise: Typ. 11µVrms from 100Hz to 100kHz
  • Ultra-Low No-Load Ground Current of Typ. 10µA
  • Adaptive Ground Current Feature
  • High Ripple Rejection Ratio: Typ. 70dB @ 1kHz
  • Stable with small 1µF ceramic output capacitor
  • Guaranteed Min. Output Current: 200mA
  • Available Fixed Output Voltage Options: 0.8V to 3.5V
  • Output voltage trimming step: 2.5mV
  • Enable/Shutdown Pin Function
  • Ultra-Low Shutdown Mode Current: Max. 1µA
  • Active Output Discharge
  • Ouput Short Circuit and Current Limit Protection
  • Thermal Shutdown Protection
  • Very-Low Dropout Voltage: Typ. 140mV @ 200mA
  • Available in small 1.5mm x 1.5mm Ultra-Thin xDFN6 and in TSOP-5
  • Output Voltage Accuracy: ±2.0% over Load/Line Regulation and Temperature

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP702MX18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702MX28TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702MX30TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

3

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702MX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702SN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702SN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702SN30T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

$0.176

More Details

NCP702SN31T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.1

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

Price N/A

More Details

NCP702SN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2

5.5

0.14

0.01

70

11

Yes

No

-

$0.176

More Details

Show More

1-25 of 25

Products per page

Jump to :