200 mA Low Noise RF Low Dropout Linear Voltage Regulator

Favorite

Overview

Noise sensitive RF applications such as Power Amplifiers in cell phones and precision instrumentation require very clean power supplies.
The NCP700 is a 200 mA low dropout (LDO) linear voltage regulator that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. In order to optimize performance for battery operated portable applications, the NCP700 employs an advanced BiCMOS process to combine the benefits of low noise and superior dynamic performance of bipolar elements with very low ground current consumption at full loads offered by CMOS.
Furthermore, in order to provide a small footprint for space-conscious applications, the NCP700 is stable with small, low value capacitors and is available in a very small DFN6 2x2.2 package.
NOTE FOR NEW DESIGNS THE NCP700B IS RECOMMENDED IN PLACE OF NCP700

  • Cellular Telephones (Power Amplifier)
  • Noise Sensitive Applications (Video, Audio)
  • Analog Power Supplies
  • PDAs / Palmtops / Organizers / GPS
  • Battery Supplied Devices
  • Output Voltage Options:
    1.8 V, 2.5 V, 2.75 V, 2.8 V, 3.0 V, 3.3 V
    Contact Factory for Other Voltage Options
  • Ultra Low Noise (typ 15 µVrms)
  • Very High PSRR (typ 80 dB)
  • Stable with Ceramic Output Capacitors as low as 1 µF
  • Low Sleep Mode Current (max 1 µA)
  • Active Discharge Circuit
  • Current Limit Protection
  • Thermal Shutdown Protection
  • These are Pb-Free Devices
  • Output Current Limit 200 mA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP700MN180R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2.5

5.5

0.7

0.07

80

15

Yes

No

-

Price N/A

More Details

NCP700MN250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.5

0.2

2.5

5.5

0.17

0.07

80

15

Yes

No

-

Price N/A

More Details

NCP700MN275R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.75

0.2

2.5

5.5

0.15

0.07

80

15

Yes

No

-

Price N/A

More Details

NCP700MN280R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2.5

5.5

0.15

0.07

80

15

Yes

No

-

Price N/A

More Details

NCP700MN300R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3

0.2

2.5

5.5

0.14

0.07

80

15

Yes

No

-

Price N/A

More Details

NCP700MN330R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2.5

5.5

0.13

0.07

80

15

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :