LDO Regulator, 200 mA, Ultra-Low Dropout, Ultra-High PSRR, Ultra-Low Noise

Favorite

Overview

Noise sensitive RF applications such as Power Amplifiers in cell phones and precision instrumentation require very clean power supplies.
The NCP700B is a 200 mA low dropout (LDO) linear voltage regulator that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. In order to optimize performance for battery operated portable applications, the NCP700B employs an advanced BiCMOS process to combine the benefits of low noise and superior dynamic performance of bipolar elements with very low ground current consumption at full loads offered by CMOS.
Furthermore, in order to provide a small footprint for space-conscious applications, the NCP700B is stable with small, low value capacitors and is available in a very small 1.5x1.5mm WDFN6 and TSOP-5 packages.

  • Power Supply for Camera Modules
  • Audio/Video, RF Section Supply
  • Noise Sensitive Applications
  • Smartphones/PDAs/Palmtops/GPS
  • Cellular Telephones
  • Medical Equipment
  • Battery Powered Devices
  • Operating Input Voltage: 2.5V to 5.5V
  • Output Voltage Options: 1.8V, 2.8V, 3.0V, 3.3V
  • High Ripple Rejection Ratio: Typ. 82dB @ 1kHz
  • Ultra-Low Output Noise: Typ. 10µV from 10Hz to 100kHz
  • Stable with output capacitors as low as 1uF
  • Low Sleep Mode Current: Max. 1µA
  • Active Discharge
  • Current Limit Protection
  • Thermal Shutdown Protection
  • These are Pb-Free Devices
  • Output Current Limit: Min. 200mA
  • No-Load Ground Current of Typ. 70µA
  • Full-Load Ground Current of Typ. 75µA
  • Output voltage accuracy: ±2.5% over Load/Line Regulation and Temperature

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP700BMT18TBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2.5

6

-

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BMT25TBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

2.5

0.2

2.5

6

0.14

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BMT28TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2.5

6

0.12

0.07

82

10

Yes

No

-

$0.2183

More Details

NCP700BMT30TBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

3

0.2

2.5

6

0.115

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BMT33TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2.5

6

0.11

0.07

82

10

Yes

No

-

$0.2204

More Details

NCP700BSN18T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2.5

6

-

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BSN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.2

2.5

6

0.14

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BSN28T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2.5

6

0.12

0.07

82

10

Yes

No

-

Price N/A

More Details

NCP700BSN30T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.2

2.5

6

0.115

0.07

82

10

Yes

No

-

$0.216

More Details

NCP700BSN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2.5

6

0.11

0.07

82

10

Yes

No

-

$0.2316

More Details

Show More

1-25 of 25

Products per page

Jump to :