Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCP694: Linear Voltage Regulator, VLDO, 1.0 A

Product Description
The NCP694 is a CMOS low dropout (LDO) linear voltage regulator, capable of providing 1 A of output current and optimized for output voltages below 1.2 V. It offers features such as excellent load regulation (3 mV typ.) low quiescent current (60 uA typ.) and excellent low dropout performance. A Chip Enable function can be used to place the device in standby mode, thus reducing the current consumption to ultra low levels. Ripple rejection of 70 dB typ. along with a current limit and thermal protection makes this a very robust and versatile device. The part is available in an adjustable version and in fixed voltage options of 0.8 V, 1.0 V, 1.2 V, 2.5 V, 3.3 V and is housed in small but power efficient HSON6 and SOT89 5 pin packages. Other fixed voltage options may be made available on request, from 0.8 V to 5.0 V in 0.1 V increments: please contact your local sales office.
Features   Benefits
     
  • Minimum Output Voltage Down to 0.8 V for Fix Version and 1.0 V for Adjustable Version
 
  • Suitable for use in generating low voltage rails for FPGA or MCU devices.
  • Built in Auto Discharge Function for D Version
 
  • Prevents reverse current flow when the device is disabled
  • Standby Mode With Low Consumption
 
  • Excellent choice for battery applications
  • Other fixed voltage options may be available on request - from 0.8 V to 5.0 V in 0.1 V steps.
 
  • Contact the factory for additional voltage options.
  • Maximum Operating Voltage of 6.0 V
   
  • Load Regulation 3 mV at 1 A Output Current
   
Applications   End Products
  • Battery Powered Instruments
  • Set top boxes, game consoles, DVD players, cable boxes
 
  • Camcorders, Cameras and compute accessories.
  • Portable communication equipment, cable modems
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 0.8 V; Enable High w/Auto Discharge   Single   Positive   0.8   1   6   0.72   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.0 V; Enable High w/Auto Discharge   Single   Positive   1   1   6   0.56   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.2 V; Enable High w/Auto Discharge   Single   Positive   1.2   1   6   0.56   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 2.5 V; Enable High w/Auto Discharge   Single   Positive   2.5   1   6   0.32   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 3.3 V; Enable High w/Auto Discharge   Single   Positive   3.3   1   6   0.18   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: Adj; Enable High w/Auto Discharge   Single   Positive   Adjustable   1   6   0.32   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 0.8 V; Enable High w/Auto Discharge   Single   Positive   0.8   1   6   0.72   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.0 V; Enable High w/Auto Discharge   Single   Positive   1   1   6   0.56   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.2 V; Enable High w/Auto Discharge   Single   Positive   1.2   1   6   0.56   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 2.5 V; Enable High w/Auto Discharge   Single   Positive   2.5   1   6   0.32   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 3.3 V; Enable High w/Auto Discharge   Single   Positive   3.3   1   6   0.18   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: Adj; Enable High w/Auto Discharge   Single   Positive   Adjustable   1   6   0.32   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 0.8 V; Enable High   Single   Positive   0.8   1   6   0.72   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.0 V; Enable High   Single   Positive   1   1   6   0.56   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.2 V; Enable High   Single   Positive   1.2   1   6   0.56   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 2.5 V; Enable High   Single   Positive   2.5   1   6   0.32   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 3.3 V; Enable High   Single   Positive   3.3   1   6   0.18   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: Adj; Enable High   Single   Positive   Adjustable   1   6   0.32   0.06   70   30   SOT-89-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 0.8 V; Enable High   Single   Positive   0.8   1   6   0.72   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.0 V; Enable High   Single   Positive   1   1   6   0.56   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 1.2 V; Enable High   Single   Positive   1.2   1   6   0.56   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 2.5 V; Enable High   Single   Positive   2.5   1   6   0.32   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: 3.3 V; Enable High   Single   Positive   3.3   1   6   0.18   0.06   70   30   SON-6 / HSON-6 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, VLDO, 1.0 A, Vout: Adj; Enable High   Single   Positive   Adjustable   1   6   0.32   0.06   70   30   SON-6 / HSON-6 
Package Availability
Type
PB free
Standard
SON-6 / HSON-6 x  
SOT-89-5 x