Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs

Favorite

Overview

The NCP6925 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and five low dropout (LDO) voltage regulators in WLCSP-36 2.36 x 2.36 mm package.

  • Battery powered applications power management
  • Cellular Phones
  • Tablets
  • Power supply for processor with low core voltage
  • Digital Cameras
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • 2.36 x 2.36 mm WLCSP 0.4 mm pitch
  • Ultra low quiescent current (140 µA typ)
  • Id detection capability
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
  • 2 general purpose I/O pins
  • Four low noise, low dropout regulators, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 300 mA output current capability, 50 µVrms typical low output noise
  • Flexible power up and down sequences programmable by I²C
  • Triple inputs 10 bits ADC
  • 2 DC-DC converters, 95 % efficiency, 1 A output current capability, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps
  • 5 low dropout regulators, 300 mA output current capability, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 50 µVrms typical low output noise
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6925AFCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-36

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

1.2

1

95

3000

Price N/A

More Details

NCP6925AFCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-36

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

1.2

1

95

3000

Price N/A

More Details

NCP6925BFCCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-36

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

1.2

1

95

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :