6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs

Obsolete

Overview

The NCP6924 is part of the onsemi mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-30 2.46 x 2.06mm package.

  • Battery powered applications power management
  • Power supply for processors with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • Very small package 2.46 x 2.06 mm
  • Ultra low quiescent current (105 uA typ)
  • I2C accessible prior enabling device allowing to change settings before powering up the system
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
  • Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and 2 x 300mA output current capability, 50 uVrms typical low output noise

Tools and Resources

Product services, tools and other useful resources related to NCP6924

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6924AFCET1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6924AFCHT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6924BFCHT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6924CFCHT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

1.8

1

95

3000

Price N/A

More Details

NCP6924FFCHT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

1.8

0.85

95

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.