Product Description
The NCP6924 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera function, microprocessors, etc. This device integrates two high efficiency 800 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-30 2.46 x 2.06mm package.
|
Features |
|
Benefits |
| |
| |
| |
|
- Very small package 2.46 x 2.06 mm
|
|
|
- Ultra low quiescent current (105 uA typ)
|
|
|
- I2C accessible prior enabling device allowing to change settings before powering up the system
|
|
- High level design flexibility especially critical during design phase
|
- Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
|
|
|
- Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and 2 x 300mA output current capability, 50 uVrms typical low output noise
|
|
|
- Low voltage DC rails power management
|
|
|
|
Applications |
|
End Products |
- Battery powered applications power management
- Power supply for processor with low core voltage
- Camera module
|
|
- Cellular phones, smart phones, tablets and PDAs
- MP3 players and portable audio systems
|