LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC Converters

Favorite

Overview

The NCP6922C is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera function, microprocessors, etc. This device integrates two high efficiency 800 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and two low dropout (LDO) voltage regulators in 4x4 mm 20 pins WQFN package.

  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • Gaming systems
  • Digital still cameras
  • Set-top box
  • GPS
  • Car infotainment
  • Ultra low quiescent current (82 uA typ)
  • Fully programmable by I2C
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
  • Two low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and output current capability, 50 uVrms typical low output noise
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6922CBMTTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-20

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6922CCMTTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-20

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :