LDO Regulator, 1 A, Ultra-Low Dropout, with Enable

Overview

The NCP690/ NCP691 /NCP692 devices are designed to be Very Low Dropout (LDO) 1 Amp Linear Voltage regulators. This new CMOS VLDO family provides 1A of output current in either fixed voltage options or an adjustable output voltage from 5.0V down to 1.25V. The devices are designed for space constrained and portable battery powered applications and offer many important features such as high PSRR, low Quiescent and Ground current consumption, low noise operation and short circuit and thermal protection. They offer enhanced ESD protection compared to standard CMOS LDOs and are designed to be used with low cost ceramic capacitors. The NCP691 includes an Enable low function, the NCP692 an enable high, and all three products are packaged in the 6-Lead DFN3x3 package.

  • DSP, FPGA, Microprocessor Power Supplies
  • SMPS Post-Regulator
  • Modem Banks, Routers, Telecom Boards, Computer and game box accessories
  • Car entertainment systems, Battery Powered Applications
  • Cable boxes, Satellite receivers, Set Top Boxes
  • Laptops and PCI Cards
  • Hard Disk Drivers
  • Output Voltage Options: Adjustable, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V
    - Contact Factory for Other Voltage Options
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Typical Noise Voltage of 15 Vrms without a Bypass Capacitor
  • Input Voltage down to 1.5V
  • Guaranteed 1 A Output Current
  • 2% Output Voltage Tolerance over All Operating Conditions (fixed output options)
  • Typical Dropout Voltage of 190 mV at 1 A (Vout = 2.5 V, TJ = 25C)
  • Active Low Enable Pin (NCP691 device)
    Active High Enable Pin (NCP692 device)
  • Enhanced ESD: 4 kV and 400 V
  • Active Output Discharge
  • Adjustable Output by External Resistors from 5.0 V down to 1.25 V
  • 1.5% Output Voltage Tolerance over All Operating Conditions
    (Adjustable)

Tools and Resources

Product services, tools and other useful resources related to NCP692

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP692MN33T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

No

Single

Positive

3.3

1

1.5

6

0.18

0.145

62

50

Yes

No

-

$0.7306

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.