Power Management IC (PMIC), 6 Channels, with 1 DC-DC Converter and 5 LDOs

Favorite

Overview

The NCP6915 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates one high efficiency 600 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and five low dropout (LDO) voltage regulators in WLCSP-20 1.56 x 1.56 mm package.

  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • Very small package 1.56 x 1.56 mm
  • Ultra low quiescent current (82 µA typ)
  • I2C accessible prior enabling device allowing to change settings before powering up the system
  • One DC-DC converter, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 600 mA output current capability
  • Five low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 4 x 200 mA and 1 x 300 mA output current capability, 50 µVrms typical low output noise
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6915AFCCLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.5

5.5

1.2

0.6

96

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :