Linear Voltage Regulator, 3 A, Ultra-High PSRR

Last Shipments

Overview

The NCP630 is a low dropout (LDO) positive linear voltage regulator that is capable of providing a guaranteed output current of 3.0 A with a maximum dropout voltage of 1.25 V at 3.0 A over temperature. The fast turn on time allows step changes in loads commonly found in low voltage microprocessor applications. The NCP630 is currently offered as an adjustable output version that can be programmed down to 1.2 V with two external resistors and as a fixed output version at 3.47 V. On chip trimming adjusts the reference/output voltage within ? 1.5% accuracy. Internal protection features consist of output current limiting and thermal shutdown. NCP630 is available in D2PAK package.

  • Microprocessor Power Supplies
  • DSP Power Supplies
  • SMPS Post Regulation
  • Battery Chargers

  • Output Current of 3.0 A
  • 1.25 V Maximum Dropout Voltage at 3.0 A Over Temperature
  • Voltage on Shutdown Pin is TTL Compatible
  • Reference/Output Voltage Trimmed to +/-1.5
  • Current Limit Protection
  • Thermal Shutdown Protection
  • -40°C to 125°C Junction Temperature Range
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP630

Buy/Parametrics Table
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP630AD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Single

Positive

Adj

3

2.5

12

1.25

0.4

85

210

Yes

No

-

Price N/A

More Details

NCP630AD2TR4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adj

3

2.5

12

1.25

0.4

85

210

Yes

No

-

Price N/A

More Details

NCP630GD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Single

Positive

3.47

3

2.5

12

1.25

0.4

85

210

Yes

No

-

Price N/A

More Details

NCP630GD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

3.47

3

2.5

12

1.25

0.4

85

210

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.