LDO Regulator, 150 mA, High PSRR, Low Noise, with On/Off Control

Favorite

Overview

Housed in a Micro8 or DFN6 package, the NCP623 Low Dropout Linear Voltage Regulator delivers up to 150 mA where it exhibits a typical 180 mV dropout. With an incredible noise level of 25 µVRMS (over 100 Hz to 100 kHz, with a 10 nF bypass capacitor), the NCP623 represents the ideal choice for sensitive circuits, especially in portable applications where noise performance and space are premium. The NCP623 also excels in response time and reacts in less than 25 us when receiving an OFF to ON signal (with no bypass capacitor). Due to a novel concept, the NCP623 accepts output capacitors without any restrictions regarding their Equivalent Series Resistance (ESR) thus offering an obvious versatility for immediate implementation. With a typical DC ripple rejection better than -90 dB (-70 dB @ 1.0 kHz), it naturally shields the downstream electronics against choppy power lines. Additionally, thermal shutdown and short-circuit protection provide the final product with a high degree of ruggedness.

  • All Portable Systems, Battery Powered Systems, CellularTelephones, Radio Control Systems, Toys and Low Voltage Systems
  • Very Low Quiescent Current 170uA,(ON,no load), 100nA (OFF, no load)
  • Very Low Dropout Voltage, Typical Value is 137mV at an Output Current of 100mA
  • Very Low Noise with External Bypass Capacitor (10nF),Typically 25uVrms over 100Hz to 100kHz
  • Internal Thermal Shutdown
  • Extremely Tight Load Regulation Typically -90dB
  • Ripple Rejection -70dB @ 1.0kHz
  • Line Transient Response: 1.0mV for Vin=3.0V
  • Extremely Tight Load Regulation Typically 20mV at Iout=150mA
  • Multiple Output Voltages Available
  • Logic Level ON/OFF Control (TTL-CMOS Compatible)
  • ESR can vary from 0 to 3.0 ohms
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP623MN-25R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

2.5

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

$0.3212

More Details

NCP623MN-28R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

2.8

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

$0.3212

More Details

NCP623MN-30R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

Price N/A

More Details

NCP623MN-33R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

Price N/A

More Details

NCP623MN-40R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

4

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

$0.3212

More Details

NCP623MN-50R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

5

0.15

2.8

12

0.18

0.17

70

25

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :