VR12 2-, 3-, 4-Phase CPU Controller + 1-Phase GPU Controller

Favorite

Overview

NCP6151/NCP6151A dual output four plus one phase buck solution is optimized for Intel VR12 compatible CPUs. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both desktop and notebook applications. The control system is based on dual-edge pulse width modulation (PWM) combined with DCR current sensing providing the fastest initial response to dynamic load events and reduced system cost. It also sheds to single phase during light load operation and can auto frequency scale in light load while maintaining excellent transient performance.

  • Desktop and notebook processors
  • Meets Intel VR12/IMVP7 specifications
  • Current mode dual edge modulation for fastest initial response to transient loading
  • Dual high performance operational error amplifier
  • One digital soft start ramp for both rails
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :