LDO Regulator, 100 mA, Low Iq

Overview

The NCP612 Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. The NCP612 series features an ultra-low quiescent current of 40μA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.

The NCP612 has been designed to be used with low cost ceramic capacitors. The device is housed in the micro-miniature SC70-5 surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.

  • Cellular Phones
  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Low Quiescent Current of 40 A Typical
  • Low Dropout Voltage of 250 mV at 80 mA
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • NCP Series Temperature Range of -40°C to 85°C
  • NCV Series Temperature Range of -40°C to 125°C

Tools and Resources

Product services, tools and other useful resources related to NCP612

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP612SQ18T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Single

Positive

1.8

0.1

2.2

6

0.42

0.04

-

100

Yes

No

-

$0.3969

More Details

NCP612SQ30T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Single

Positive

3

0.1

2.2

6

0.23

0.04

-

100

Yes

No

-

$0.3929

More Details

NCP612SQ31T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Single

Positive

3.1

0.1

2.2

6

0.21

0.04

-

100

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.