LDO Regulator, 300 mA, High Performance, with Enable and Enhanced ESD Protection

Favorite

Overview

The NCP603 Low Dropout (LDO) Linear Voltage Regulator provides 300 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP-5/SOT23-5.

  • Consumer
  • Communication Equipment
  • SMPS Post Regulation
  • Hand-held Instrumentation
  • Portable Computing
  • Cameras
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
  • Low Dropout Voltage
  • 3.0% Output Voltage Tolerance
  • Enhanced ESD range (HBM 3.5 kV, MM 400 V)
  • Fast Enable Turn-on Time of 15 us
  • Excellent Line and Load Regulation
  • Typical Noise Voltage of 50 uVrms without a Bypass Capacitor
  • Camcorders

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP603SN130T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.3

0.3

1.8

6.5

0.375

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SN150T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.3

1.8

6.5

0.35

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SN180T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

1.8

0.3

1.8

6.5

0.245

0.145

55

50

Yes

No

-

$0.2659

More Details

NCP603SN250T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.3

1.8

6.5

0.187

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SN280T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

1.8

6.5

0.157

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SN300T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

1.8

6.5

0.157

0.145

55

50

Yes

No

-

$0.2283

More Details

NCP603SN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.3

1.8

6.5

0.157

0.145

55

50

Yes

No

-

$0.2659

More Details

NCP603SN350T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.5

0.3

1.8

6.5

0.157

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SN500T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.3

1.8

6.5

0.157

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP603SNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

Adj

0.3

1.8

6.5

0.375

0.145

55

50

Yes

No

-

$0.2659

More Details

Show More

1-25 of 25

Products per page

Jump to :