LDO Regulator, 150 mA, Ultra-Low Dropout, Low Power, High Performance, with Enable

Overview

The NCP600 Low Dropout (LDO) Linear Voltage Regulator provides 150 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP5.

  • SMPS Post-Regulation
  • Noise Sensitive Circuits - VCO, RF Stages, etc...

  • Hand-held Instrumentation
  • Camcorders and Cameras

  • UltraLow Dropout Voltage of 150 mV at 150 mA
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
  • Fast Enable Turnon Time of 15 µs
  • Wide Supply Voltage Range Operating Range.
  • Excellent Line and Load Regulation
  • High Accuracy 2% Output Voltage Tolerance over All OperatingConditions
  • Typical Noise Voltage of 50 Vrms without a Bypass Capacitor
  • PbFree Package is Available
  • Fixed Voltage Options - 1.5V, 1.8V, 2.8V, 3.0V, 3.3V, 5.0V

Tools and Resources

Product services, tools and other useful resources related to NCP600

Buy/Parametrics Table

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP600MN130R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

1.3

0.15

1.8

6

0.175

0.135

55

50

Yes

No

-

Price N/A

More Details

NCP600SN130T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.3

0.15

1.8

6

0.175

0.135

55

50

Yes

No

-

Price N/A

More Details

NCP600SN150T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

1.8

6

0.075

0.135

55

50

Yes

No

-

Price N/A

More Details

NCP600SN180T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

1.8

6

0.125

0.14

55

50

Yes

No

-

Price N/A

More Details

NCP600SN250T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.15

1.8

6

0.085

0.14

55

50

Yes

No

-

Price N/A

More Details

NCP600SN280T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.15

1.8

6

0.075

0.14

55

50

Yes

No

-

Price N/A

More Details

NCP600SN300T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.15

1.8

6

0.075

0.14

55

50

Yes

No

-

Price N/A

More Details

NCP600SN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.15

1.8

6

0.075

0.145

55

50

Yes

No

-

$0.2563

More Details

NCP600SN350T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.5

0.15

1.8

6

0.075

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP600SN500T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.15

1.8

6

0.075

0.145

55

50

Yes

No

-

Price N/A

More Details

NCP600SNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

Adj

0.15

1.8

6

0.075

0.1

55

50

Yes

No

-

$0.2563

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.