LDO Regulator, 3 A, Ultra-Low Dropout, High PSRR, Low Noise

Favorite

Overview

The NCP59744 is dual−rail very low dropout voltage regulator that is capable of providing an output current in excess of 3.0 A with a dropout voltage of 75 mV typ. at full load current (WLCSP10]. The devices are stable with ceramic and other low ESR output capacitors. This series contains adjustable output voltage version with output voltage down to 0.8 V. Internal protection features consist of built−in thermal shutdown and output current limiting protection. User−programmable Soft−Start and Power Good pins are available. The NCP59744 is available in QFN20−5x5−0.65P & QFN10-3x3-0.50P package.

Similar Products:

 NCP59744NCP59748NCP59749
Output Current (A)3.01.53.0
Noise (µVRMS)64.890.090.0
Dropout Voltage (V)0.0750.0600.120

  • Networking and Telecommunications
  • Industrial
  • Computing and Peripherials
  • Medical
  • Consumer
  • Servers
  • Cellular Infrastructure Equipment
  • Networking Switch
  • Wireless Router
  • PoE Equipment
  • Ultrasound Imaging
  • Camera & Vision Systems
  • High-End Computing Equipment
  • FPGA, DSP and Logic Power Supplies
  • 115mV typical dropout at the full 3.0 A load
  • Output Current in Excess of 3.0 A
  • Fast Transient Response
  • Programmable Soft-Start
  • Open Drain Power Good Output
  • Stable with Any Type of Output Capacitor
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59744FCTCADJT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP10, 2.075x1.025x0.35

1

260

REEL

5000

F

Single

Positive

Adj

3

0.8

5.5

0.075

1.3

80

18

Yes

Yes

Consumer

Price N/A

More Details

NCP59744MN1ADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

Adj

3

0.8

5.5

0.095

1.3

80

18

Yes

Yes

Consumer

$0.6755

More Details

NCP59744MN2ADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

Y

Single

Positive

Adj

3

0.8

5.5

0.115

1.3

80

18

Yes

Yes

Consumer

$0.7007

More Details

Show More

1-25 of 25

Products per page

Jump to :