LDO Regulator, 1.5 A, Low Dropout, Fast Transient Response

Favorite

Overview

The NCP59150 series is a high precision, very low dropout, low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage lower than 300 mV. The device has an input operating voltage range of 2.24V to 13.5V and a maximum input voltage tolerance of 18V. Internal protection features include an output current limit, thermal shutdown and reverse output current protection. The device is available as an adjustable regulator (the NCP59152) or in fixed voltage options (NCP59150 and NCP59151). The NCP59151 devices include an enable function and an output Error flag.

  • Point of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • Servers and Networking Equipment
  • Automotive modules
  • Output Current in excess of 1.5 Amps
  • 175 mV typical dropout at 750 mA output and 300 mV typical dropout at 1.5 A
  • Low Ground Current - 40 mA typical at 1.5 mA load
  • Stable with ceramic capcitors on the output
  • NCV version available for Automotive applications
  • Maximum voltage input up to 18V
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59152DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

1.5

2.3

18

0.3

40

64

-

Yes

No

-

$1.0486

More Details

NCV59151MN25TYG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

4000

N

Single

Positive

2.5

1.5

2.3

18

0.3

40

64

-

Yes

Yes

Automotive

$0.88

More Details

Show More

1-25 of 25

Products per page

Jump to :