Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

NCP5890: Light Management IC (LMIC) for LCD Backlight and Multi-LED Keypad Backlight/ Fun lighting Applications

Overview
Specifications
Datasheet: NCP5890/D
Rev. 1 (373.0kB)
»View Material Composition
»Product Change Notification (2)
Product Description
NCP5890 drives LEDs for LCD backlighting & multiple LEDs for keypad backlight or funlight. Unique structure that allows all LEDs to be connected in series, while offering 3 independent PWM controls on LED sets. Inductive step-down converter structure offers high efficiency up to 90%. Integrated ambient light sensing adjusts backlight brightness to optimize power consumption and user comfort. Built-in gradual dimming can be called up upon a simple I2C command, thus will not require any external processor resources or software programming. The device is available in the ultra thin QFN-16 package with a 0.5 mm profile.
Features   Benefits
     
  • 2.7 to 5.5V Input voltage range
 
  • Operates over the full standard Li-Ion battery voltage.
  • 90% Peak efficiency with 4.7H/ 150m inductor
 
  • Save energy, extends battery operating time.
  • Built-in Gradual Dimming (Fade-in/ -out effect)
 
  • Elimnate need of software programing and processor resources
  • Ambient light sensor adjusts backlight current
 
  • Elimnate need of software programing and processor resources
  • 3 independent PWM control LED segments
 
  • Provides RGB or White LEDs Fun Light control
  • Support the I2C Protocol with address extension
 
  • The extended address is usefull to avoid I2C conflict when several chips share the same bus.
  • Tight 1% I-LED tolerance
 
  • The tight tolerance yields an accurate rendering color of the associated LED
  • Ultra Thin 0.5mm QFN16 package
 
  • The package is small enough to fit into any thin application
  • True cut-off elminate leakage current in shutdown mode
 
  • Extend battery standby time
  • 34 V / 25 mA output capability through the whole string of LEDs
 
  • Can drive high number of LEDs with good efficiency
Applications   End Products
  • LCD and Keypad Backlighting
  • Fun light with RGB or White LED
 
  • Smartphone and Feature Phones
  • Portable Media Player (PMP)
Technical Information
Software (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP5890MUTXG
Active LED Driver with Ambient Light Modulation and Fun Lighting Effect UQFN16 3x3, 0.5P 16 523AF 1 Tape and Reel 3000 $0.7
Sample
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
LEDs in Parallel, Max # : 10
LEDs in Series, Max # : 10
Package : UQFN16 3x3, 0.5P
VI Min (V) : 2.7
VI Max (V) : 5.5
IO Max (mA) : 25
VO Max (V) : 34
fSW Typ (kHz) : 1300
Market Leadtime (weeks) : 4 to 8
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VI min 2.7
V
VI max 5.5
V
VO max 34
V
IO max 25
mA
fSW typ 1300
kHz
Number of White LEDs in Series 10
Number of White LEDs in Parallel 10
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
523AF   
For complete product information, see the datasheet
Previously Viewed Products
Clear List