Linear Voltage Regulator, LDO, Tri-Mode, Low Iq, 200 mA

Favorite

Overview

The NCP584 low dropout (LDO) linear voltage regulator is designed for portable battery powered applications which require precise output voltage accuracy, low supply current and high ripple rejection. These devices feature an enable function which lowers current consumption significantly and are offered in the SOT23-5 package. The NCP584 Series has three modes, Chip Enable (CE mode), Fast Transient Mode (FT mode) and the Low Power Mode (LP mode). Both the FT and the LP modes are controlled via the ECO pin.

  • Portable Equipment
  • Hand-Held Instrumentation
  • Low Dropout Voltage of 300 mV at 200 mA, Output Voltage = 1.0 V; 200 mV at 200 mA, Output Voltage = 1.5 V; 140 mV at 200 mA, Output Voltage = 3.0 V.
  • Excellent Line and Load Regulation
  • High Output Voltage Accuracy of 2% (3% in LP mode)
  • Excellent Power Supply Rejection Ratio
  • Low Temperature Drift Coefficient on the Output Voltage

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP584HSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.2

1.4

6

0.4

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.2

1.4

6

0.3

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.2

1.4

6

0.3

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.2

1.4

6

0.2

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.2

1.4

6

0.2

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN26T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.6

0.2

1.4

6

0.1

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.2

1.4

6

0.1

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.2

1.4

6

0.1

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN31T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.1

0.2

1.4

6

0.1

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584HSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.2

1.4

6

0.1

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584LSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.2

1.4

6

0.4

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584LSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.2

1.4

6

0.3

0.0045

75

30

Yes

No

-

Price N/A

More Details

NCP584LSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.2

1.4

6

0.2

0.0045

75

30

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :