Product Description
The NCP580 series of low dropout regulators are designed for
portable battery powered applications which require precise output
voltage accuracy, low supply current, and high ripple rejection.
These devices feature an enable function which lowers current
consumption significantly and are offered in the small SC−82AB
package.
A 2.2 uF ceramic capacitor or higher is the recommended value to
be used with these devices on the output pin.
|
Features |
| |
|
-
UltraLow Dropout Voltage of 150 mV at 100 mA
|
-
Excellent Line and Load Regulation
|
-
High Output Voltage Accuracy
|
-
Low Supply Current of 90 uA
|
-
Excellent Power Supply Rejection Ratio
|
-
Wide Operating Voltage of 1.5 V to 4.0 V
|
-
Fold Back Protection Circuit
|
|
|
-
Low Standby Current of 0.1 uA
|
-
Low Temperature Drift Coefficient on the Output Voltage
|