LDO Regulator, 3 A, Low Dropout, High PSRR, Fast Trasnient Response

Active

Overview

The NCP57302 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage of 315 mV at 3.0 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP57302 is an adjustable voltage device and is available in D2PAK-5 package.

  • Functional Replacement for Industry Standard MIC29300,
    MIC39300, MIC37300 with Improved Minimum Input Voltage
    Specification
  • Consumer and Industrial Equipment Point of Regulation
  • Servers and Networking Equipment
  • FPGA, DSP and Logic Power supplies

  • Battery Chargers

  • Output Current in Excess of 3.0 A
  • Minimum Operating Input Voltage 1.8 V for Full 3 A Output Current
  • 315 mV Typical Dropout Voltage at 3.0 A
  • Adjustable Output Voltage Range from 1.24 V to 13 V
  • Low Ground Current
  • Fast Transient Response
  • Switching Power Supply Post Regulation
  • Stable with Ceramic Output Capacitor
  • Logic Compatible Enable Pin
  • Current Limit, Reverse Current and Thermal Shutdown Protection
  • Operation up to 13.5 V Input Voltage
  • NCV Prefix for Automotive and Other Applications Requiring
    Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to NCP57302
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP57302DSADJR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adj

3

1.8

18

0.3

60

70

-

Yes

No

-

Price N/A

More Details

NCV57302DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

3

1.8

18

0.3

60

70

-

Yes

No

Automotive

$1.9674

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.