LDO Regulator, 3 A, Low Noise, with Enable

Favorite

Overview

The NCP5663 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 3.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5663 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin D2Pak, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.

  • Networking Equipment
  • Servers
  • Game Boxes
  • Set Top Boxes
  • UltraFast Transient Response (Settling Time: 1 - 3 us)
  • Low Noise Without Bypass Capacitor (28 uVrms)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Fixed/Adjustable Output Voltage Versions
  • Enable Function
  • Error Flag (Fixed Output Version)
  • Current Limit Protection
  • Thermal Protection
  • 0.9 V Reference Voltage for UltraLow Output Operation
  • Power Supply Rejection Ratio > 65 dB

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP5663DS15R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

1.5

3

2

9

1

1.3

65

28

Yes

Yes

-

Price N/A

More Details

NCP5663DS18G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Single

Positive

1.8

3

2

9

1

1.3

65

28

Yes

Yes

-

Price N/A

More Details

NCP5663DS18R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

1.8

3

2

9

1

1.3

65

28

Yes

Yes

-

Price N/A

More Details

NCP5663DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

3

2

9

1

1.3

65

28

Yes

No

-

$1.0516

More Details

NCV5663DS15R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

1.5

3

2

9

1

1.3

65

28

Yes

Yes

Automotive

$0.8418

More Details

NCV5663DSADJR4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adj

3

2

9

1

1.3

65

28

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :