LDO Regulator, 80 mA, Ultra-Low Iq

Overview

This fixed output low dropout (LDO) linear voltage regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.5 µA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP562 series provides an enable pin for ON/OFF control. The NCP562 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 microF. The device is housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, 3.5 and 5.0 V. Other voltages are available in 100 mV steps. Pb-free plating options are available.

  • Battery Powered Instruments
  • Hand-Held Instruments
  • Camcorders and Cameras
  • Low Quiescent Current of 2.5 µA Typical
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Temperature Range of -40°C to 85°C
  • NCP562 Provides an Enable Pin
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP563

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP563SQ33T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.08

2.3

6

0.19

0.0025

-

100

No

No

-

$0.2295

More Details

NCV563SQ18T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.8

0.08

2.3

6

0.4

0.0025

-

100

No

No

Automotive

$0.2019

More Details

NCV563SQ33T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.08

2.3

6

0.19

0.0025

-

100

No

No

Automotive

$0.1535

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.