feedback
Rate this webpage

Need
Support?


NCP5623T: LED Driver, Triple Output, RGB, I2C Controlled

Overview
Specifications
Packages
Datasheet: 3-Channel (RGB) Linear LED Driver wit h I2C control
Rev. 6 (137.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP5623 mixed analog circuit is a triple output LED driver dedicated to the RGB illumination or backlight LCD display. The IC is housed in industrial standard TSSOP-14 package suitable for consumer electronic applications.
Features   Benefits
     
  • 2.7 to 5.5V Input voltage range
 
  • Operates over the full portable battery voltage range
  • RGB function fully supported
 
  • Handle the standard RGB illumination
  • Programmable Integrated Gradual Dimming
 
  • Save MCU software and pin
  • 90 mA Output Current Capability
 
  • capable to drive large display. On top of that, a direct connection to +vbat is possible, increasing the LED current up to 100 mA if necessary
  • Provides three independent LED drives
 
  • The triple built-in PWM make easy the independent dimming of each LED
  • Support full I2C protocol
 
  • With a legal I2C address, the NCP5623 is safe from a data collision stand point when sharing a common I2C bus.
  • This is a Pb-Free Device
 
  • Protect the environment
  • 32-Steps Constant Current per channel, 32k colors combination
 
  • Smooth color changes to humand eyes
Applications   End Products
  • Multicolor Illuminations
  • LCD Backlight
  • RGB Indicator
  • RGB Fun Lighting
 
  • Cellular phone
  • MP3, PMP, DSC and other portable consumer design
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP5623DTBR2G Active
Pb-free
Halide free
LED Driver, Triple Output, RGB, I2C Controlled TSSOP-14 948G-01 1 Tape and Reel 2500 $0.6
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-04-23 00:00) : >1K
PandS   (2015-04-23 00:00) : >1K
Datasheet: 3-Channel (RGB) Linear LED Driver wit h I2C control
Rev. 6 (137.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description VI Max (V) IO Max (mA) LEDs in Series, Max # LEDs in Parallel, Max # Package Type
 Pb-free 
 Halide free 
 Active     LED Driver, Triple Output, RGB, I2C Controlled   5.5   120   1   3   TSSOP-14 
Datasheet: 3-Channel (RGB) Linear LED Driver wit h I2C control
Rev. 6 (137.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
948G-01   
Packages
Previously Viewed Products
Clear List