White LED Driver, Charge Pump, 2-Channel, with S-Wire Link Control

Favorite

Overview

The NCP5612 product is a dual output LED driver dedicated to the LCD display backlighting. The built-in DC-DC converter is based on a high efficient charge pump structure with operating mode 1x and 1.5x.It provides a peak 87% efficiency together with a 0.2% LED to LED matching.

  • Portable Back Lighting
  • LCD and Keybaord Simultaneously Drive
  • Mobile Phones
  • Support the Single Wire Serial Link protocol
  • Peak efficiency 90% with 1x and 1.5x mode
  • Programmable dimming ICON Function
  • Built-in Short Circuit Protection
  • Provides 16 steps current control
  • Controlled start-up inrush current
  • Built-in Automatic Open Load Protection
  • Tight 0.2% Matching Tolerance
  • Accurate 1% Output Current Tolerance
  • LCD and Key Board simultaneously drive
  • Built-in Short Circuit Protection
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCP5612MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

LLGA-12

1

260

REEL

3000

N

5.5

60

1

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :