NCP553: Linear Voltage Regulator, LDO, CMOS Low Iq, NOCAP™, 80 mA
Product Description
This series of fixed output NOCAP linear regulators are designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.8uA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage,current limit, and temperature limit protection circuits. These voltage regulators have been designed to be used with low cost ceramic capacitors. The devices have the ability to operate without an output capacitor. The devices are housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.5,1.8,2.5,2.7,2.8,3.0,3.3, and 5.0V. Other voltages are available in 100mV steps.
|
Features |
| |
|
-
Low Quiescent Current of 2.8uA Typical
|
-
Low Output Voltage Option
|
-
Output Voltage Accuracy of 2.0%
|
|
Applications |
|
End Products |
- Battery Powered Consumer Products
- HandHeld Instruments
|
|
|
|
|