Product Description
The NCP551 series of fixed output low dropout (LDO) linear voltage regulators are designed for applications which require low quiescent current. The NCP551 series features an ultra-low quiescent current of 4.0 µA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.
The NCP551 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 µF. The device is housed in the micro miniature TSOP-5 surface mount package. Standard voltage versions are 1.4, 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V. Other voltages are available in 100 mV steps.
|
Features |
| |
|
- Low quiescent current of 4.0 µA typical
|
- Maximum Operating Voltage of 12 V
|
- Low Output Voltage Option
|
- High Accuracy Output Voltage of 2.0%
|
- Industrial Temperature Range of –40° C to 85° C
|
|
Applications |
|
End Products |
- Battery Powered Instruments
- Hand–Held Instruments
- Communication Equipment
- Consumer
|
|
|