LDO Regulator, 500 mA, 1.25 to 5 V, High PSRR, Adjustable

Favorite

Overview

This low dropout (LDO) linear voltage regulator provides up to 500 mA over a user-adjustable output range of 1.25 V to 5.0 V, or at a fixed output voltage of 1.5 V, 3.3 V or 5.0 V, with typical output voltage accuracy better than 3%. An internal PNP pass transistor permits low dropout voltage and operation at full load current at the minimum input voltage. NCV versions are qualified for demanding automotive applications that require extended temperature operation and site and change control. NCP5500 and NCV5500 versions include an Enable/Shutdown function and are available in a DPAK 5 and SOIC 8 packages. NCP5501 and NCV5501 versions are available in DPAK 3 for applications that do not require logical on/off control. This regulator family is ideal for applications that require a broad input voltage range, and low dropout performance up to 500 mA load using low cost ceramic capacitors. Integral protection features include short circuit current and thermal shutdown.

  • Automotive
  • Industrial and Consumer
  • Post SMPS Regulation
  • Point of Use Regulation
  • Output Current up to 500 mA
  • 2.9% Output Voltage Accuracy
  • Low Dropout Voltage (230 mV at 500 mA)
  • Enable Control Pin (NCP5500 / NCV5500)
  • Reverse Bias Protection
  • Short Circuit Protection
  • Thermal Shutdown
  • Wide Operating Temperature Range
    NCV5500 / NCV5501; -40 °C to +125 °C Ambient Temperature
    NCP5500 / NCP5501; -40 °C to +85 °C Ambient Temperature
  • NCV Prefix for Applications that Require Site and Change Control
  • Stable with Low Cost Ceramic Capacitors
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP5501DT15G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Positive

1.5

0.5

2.5

18

1

0.3

75

35

No

No

-

Price N/A

More Details

NCP5501DT15RKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Positive

1.5

0.5

2.5

18

1

0.3

75

35

No

No

-

Price N/A

More Details

NCP5501DT33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Positive

3.3

0.5

2.5

18

0.3

0.3

75

35

No

No

-

Price N/A

More Details

NCP5501DT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

Positive

3.3

0.5

2.5

18

0.3

0.3

75

35

No

No

-

$0.2825

More Details

NCP5501DT50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Single

Positive

5

0.5

2.5

18

0.3

0.3

75

35

No

No

-

Price N/A

More Details

NCP5501DT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

Positive

5

0.5

2.5

18

0.3

0.3

75

35

No

No

-

$0.356

More Details

Show More

1-25 of 25

Products per page

Jump to :