2/3/4-Phase Buck Controller for VR10 and VR11 Pentium IV Processor Applications

Favorite

Overview

The NCP5381 is a two-, three-, or four-phase buck controller which combines differential voltage and current sensing, and adaptive voltage positioning to power Intel's most demanding Pentium IV Processors and low voltage, high current power supplies. Dual-edge pulse-width modulation (PWM) combined with inductor current sensing reduces system cost by providing the fastiest initial response to transient loads thereby requiring less bulk and ceramic output capacitors to satisfy transient load-line requirements.

  • Pentium IV Processors
  • VRM Modules
  • Graphics Card
  • Dual-Edge PWM for Fastest Initial Response to Transient Loading
  • High Performance Operational Error Amplifier
  • Supports both VR11 and Legacy VR10 Soft-Start Modes
  • Dynamic Reference Injection (Patent Pending)
  • DAC Range from 0.5V to 1.6V
  • +/- 0.5% System Voltage Accuracy
  • Remote Temperature Sensing per VR11
  • Remote Temperature Sensing per VR11
  • 2,3, or 4-Phase Operation
  • True Differential Remote Voltage Sensing Amplifier
  • Phase-to-Phase Current Balancing
  • Lossless Differential Inductor Current Sensing
  • Differential Current Sense Amplifiers for each Phase
  • Adaptive Voltage Positioning
  • Fixed No-Load Voltage Positioning at -15mV
  • Frequency Range: 100kHz-1.0MHz
  • Latched Overvoltage Protection (OVP)
  • Threshold Sensitive Enable Pin for VTT Sensing
  • Power Good Output with Internal Delays
  • Programmable Soft-Start Time
  • Operates from 12V
  • Low Voltage, High Current Power Supplies
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5381MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

2500

N

-

2/3/4

-

10.8

13.2

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :