Integrated Driver with High-Side and Low-Side MOSFETs

Favorite

Overview

The NCP5369N integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a 6mm x 6mm 40-pin QFN package. The driver and MOSFETs have been optimized for high-current DC-DC buck power conversion applications. The NCP5369 integrated solution greatly reduces package parasitic and board space compared to a discrete component solution.

  • Vcore Power Subsystems
  • Desktop and Notebook computers
  • Servers
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
VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP5369NMNTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

2500

N

5

12

5 V Tri-State

40

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :