5 V, 4 A Synchronous Buck Power MOSFET Driver

Favorite

Overview

The NCP5351 is a dual MOSFET gate driver optimized to drive the gates of both high-side and low-side Power MOSFETs in a Synchronous Buck converter. The NCP5351 is an excellent companion to multiphase controllers that do not have integrated gate drivers. This architecture provides a power supply designer the flexibility to locate the gate drivers close to the MOSFETs. The 4 A drive capability makes the NCP5351 ideal for minimizing switching losses in MOSFETs with large input capacitance. Optimized internal, adaptive non-overlap circuitry further reduces switching losses by preventing simultaneous conduction of both MOSFETs.

  • Synchronous Buck Converters
  • Power Supplies
  • 4 A Peak Drive Current
  • Rise and Fall Times < 15 ns typical into 6000 pF
  • Propagation delay from Inputs to Outputs < 20 ns
  • Adaptive NonOverlap Time Optimized for Large Power MOSFETs
  • Floating Top Driver Accommodates Applications Up to 25 V
  • Undervoltage Lockout to Prevent Switching when the Input Voltage is Low
  • Thermal Shutdown Protection Against Overtemperature
  • < 1.0 mA Quiescent Current - Enabled
  • 25 µA Quiescent Current - Disabled
  • Internal TG to DRN Pulldown Resistor Prevents HV Supply-Induced Turn On of High-Side MOSFET

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5351D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

NCP5351DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

NCP5351DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

NCP5351DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

NCP5351MNR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

235

REEL

2500

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

NCP5351MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

-

2

-

-

-

6.3

10

14

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :