Product Description
The NCP5318 provides full-featured and flexible control conforming to the Intel VRM 10.1 specification for high-performance CPUs. The IC can be programmed as a two-, three- or four-phase buck controller, and the per-phase switching frequency can be as high as 1.0 MHz. Combined with external gate drivers and power components, the controller implements a compact, highly integrated multi-phase buck converter.
|
Features |
| |
|
- Programmable 2/3/4 Phase Operation
|
|
|
- Enhanced V2 Control Method Provides Fast Transient Response
|
- Programmable Up to 1.0 MHz Switching Frequency Per Phase
|
- Programmable Adaptive Voltage Positioning
|
- Programmable Soft Start Time
|
- Differential Current Sense Pins for Each Phase
|
- Current Sharing Within 10% Between Phases
|
- Programmable Latching Overcurrent Protection
|
- Latched Overvoltage Protection
|
|
|
|
|
- Three-State MOSFET Driver Control through DRVON Signal
|
- Pb-Free Package is Available
|
- 6-Bit DAC with 0.5% Tolerance Compatible with VRM 10.1 Specification
|
- Programmable Lower Power Good Threshold
|
- Power Good Output with Delay
|
- Pre-set No Load Offset Voltage
|