Synchronous Buck Regulator, Integrated, 2.0 A, 1.0 MHz, with Light Load Efficiency

Last Shipments

Overview

NCP5252 is a synchronous buck regulator with integrated high-side and low-side MOSFETs. The device is capable of operating from a +5V or +12V supply and can output a voltage down to 0.6V. The switching frequency is adjustable from 333 kHz up to 1.0 MHz and has the ability to provide skip mode for light load efficiency. NCP5252 protection features include Under Voltage Lock Out (UVLO), Over Voltage Protection (OVP), Cycle-by-Cycle Current Protection (OCP) and Thermal Shutdown. The parts are packaged in a 3x3mm QFN-16.

  • Buck Regulator
  • Desktop/Server power
  • Set-Top-Box & LCD-TV

  • LCD-TV
  • Set-Top-Box

  • Input voltage from 4.5 to 13.2 V
  • 0.6V +/-1% Accurate Reference
  • Transient Response Enhancement (TRE)
  • Lossless low side current sense
  • Cycle-by-cycle current limit
  • PowerGood Indication
  • Power Saving Mode at Light Load

Tools and Resources

Product services, tools and other useful resources related to NCP5252

Buy/Parametrics Table
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP5252MNTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

Step-Down

Voltage Mode

4.5

13.2

Adjustable

2

Up to 90

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.