Synchronous Buck Controller, 2-Channel, 2-Phase

Favorite

Overview

The NCP5222 is a fast transient response and high efficiency dual channel two phase buck controller with built in gate drivers. It provides multi functional power solutions for notebook power systems. 180 deg interleaved operation between the two channels and or phases has a capabiliyt of reducing cost of the common input capacitors and improving noise immunity. the interleaved operation also can reduce cost of the output capacitors with the two phase configuration. Input supply voltage feedforward control is employed to deal with wide input voltage range. On line porgrammable and automatic power saving control ensures high efficiency over entire load range. Fast transient response reduces requirement on the output filters. In the dual channel operation mode, the two ouput power rails are regulated individually. In the two phase operation mode, the two output power rails are connected together by an external switch and current sharing control is enabled to balance power delivery between phases.

  • CPU Chipsets Power Supplies
  • Notebook Applications
  • Power Supplies
  • Notebooks
  • Wide input voltage range
  • Adjustable output voltage range
  • Option for dual channel and two phase modes
  • 180 Interleaved Operation Between the Two Channels in ContinueConductionMode (CCM)
  • Fasttransient response and high efficiency dual channel / twophase buck controller with builtin gate drivers
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5222MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-28

1

260

REEL

4000

N

Step-Down

2

Current/Voltage Mode

4.5

27

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :