High Voltage 4.3 A High and Low Side Driver

Favorite

Overview

The NCP5183 is a High Voltage High Current Power MOSFET Driver providing two outputs for direct drive of 2 N−channel power MOSFETs arranged in a half−bridge (or any other high−side + low−side) configuration.It uses the bootstrap technique to insure a proper drive of the High−side power switch. The driver works with 2 independent inputs to accommodate any topology (including half−bridge, asymmetrical half−bridge, active clamp and full−bridge…).

  • High Voltage Synchronous-Buck Converters
  • Half-Bridge and Full-Bridge Converters
  • Electric Power Steering & Motor Control
  • Power Supplies for Telecom and Datacom
  • Push-Pull Converters
  • Automotive power conversion
  • Output Source / Sink Current Capability 4.3 A / 4.3 A
  • Extended Allowable Negative Bridge Pin Voltage Swing to – 10 V
  • Voltage Range up to 600 V with dV/dt Immunity ±50 V/ns
  • Gate Drive Supply Range from 9 V to 18 V
  • Automotive Qualified to AEC Q100
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5183DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

600

18

12

12

4.3

4.3

120

120

50

$1.2016

More Details

NCV5183DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

600

18

12

12

4.3

4.3

120

120

50

$1.012

More Details

Show More

1-25 of 25

Products per page

Jump to :