3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Favorite

Overview

The NCP51200 is a source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low-noise systems where space is a key consideration. The NCP51200 maintains a fast transient response and only requires a minimum output capacitance of 20 uF. The NCP51200 supports a remote sensing function and all power requirements for DDR VTT bus termination. The NCP51200 can also be used in low-power chipsets and graphics processor cores that require dynamically adjustable output voltages. In addition, the NCP51200 provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.The NCP51200 is available in the thermally-efficient DFN10 Exposed Pad package, and is rated both Green and Pb-free.

  • DDR Memory Termination
  • Graphics Processor Core Supplies
  • Chipset/RAM Supplies as Low as 0.5 V
  • Active Bus Termination
  • TPS51200 upgrade with improved output accuracy and transient response
  • Desktop PC's, Notebooks, and Workstations
  • Servers and Networking equipment
  • Set Top Boxes, LCD-TV/PDP-TV, Copier/Printers
  • Input Voltage Rails: Supports 2.5 and 3.3 V Rails
  • PVCC Voltage Range: 1.1 to 3.5 V
  • Integrated Power MOSFETs
  • Fast Load-Transient Response
  • PGOOD-Logic output pin to Monitor VTT Regulation
  • EN-Logic input pin for Shutdown mode
  • VRI-Reference Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • Remote Sensing (VTTS)
  • Built-in Soft Start, Under Voltage Lockout and Over Current Limit
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
DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

NCP51200AMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

F

DDR4

3

700

2.375

3.5

Yes

Yes

$0.3941

More Details

NCP51200MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

DDR4

3

700

2.375

3.5

Yes

Yes

$0.311

More Details

NCV51200MLTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

DDR4

3

700

2.375

3.5

Yes

Yes

$0.3335

More Details

NCV51200MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

DDR4

3

700

2.375

3.5

Yes

Yes

$0.4456

More Details

NCV51200MWTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

DDR4

3

700

2.375

3.5

Yes

Yes

$0.3335

More Details

Show More

1-25 of 25

Products per page

Jump to :