2 Amps DDR Termination Regulator

Active

Overview

The NCP51199 is a linear regulator designed to supply a regulated VTT termination voltage for DDR-2 and DDR-3 memory applications.The regulator is capable of actively sourcing and sinking +-2A peak currents for DDR-2 and DDR-3 up to +-1.5A while regulating the VTT output voltage to within +-10mV.The output termination voltage is regulated to track VDDQ2 by two external voltage divider resistors connected to the PVCC,GND,and VREF pins.

  • SDRAM Termination Voltage for DDR2 / DDR3
  • Motherboard, Notebook, and VGA Card Memory Termination
  • Set Top Box, Digital TV, Printers
  • Supports DDR2 VTT Termination to 2 A, DDR3 to 1.5 A (peak
  • Supports DDR VTT Voltages as low as 600 mV at 1.2 A (peak)
  • Integrated Power MOSFETs
  • Stable with 10uF Ceramic Capacitance on VTT Output
  • High Accuracy VTT Output at FullLoad
  • Fast Transient Response
  • Builtin SoftStart
  • Shutdown for Standby or Suspend Mode
  • Integrated Thermal and CurrentLimit Protection

Tools and Resources

Product services, tools and other useful resources related to NCP51199

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

NCP51199PDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 NB EP

3

260

REEL

2500

No

DDR

DDR2

DDR3

2

800

4.75

5.25

No

No

Price N/A

More Details

NCV51199PDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 NB EP

2

260

REEL

2500

No

DDR

DDR2

DDR3

2

800

4.75

5.25

No

No

$0.245

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.