1.5 A DDR Termination Regulator

Favorite

Overview

The NCP51198 is a simple, cost-effective, high-speed linear regulator designed to generate the VTT termination voltage rail for DDR-I, DDR-II and DDR-III memory. The regulator is capable of actively sourcing or sinking up to +-1.5 A for DDR-I, or up to +-0.5 A for DDR-II, -III while regulating the output voltage to within +-30 mV.

  • Desktop PCs, Notebooks, and Workstations
  • Graphics Card DDR Memory Termination
  • Embedded Systems
  • Active Bus Termination
  • Generate DDR Memory Termination Voltage (VTT)
  • For DDRI, DDRII, DDRIII Source / Sink Currents
  • Supports DDRI to 1.5 A, DDRII to 0.5 A (peak)
  • Integrated Power MOSFETs with Thermal Protection
  • Stable with 10UF Ceramic VTT Capacitor
  • High Accuracy Output Voltage at FullLoad
  • Minimal External Component Count
  • Shutdown for Standby or Suspend to RAM (STR) mode
  • Builtin Soft Start
  • Set Top Boxes, Digital TVs, Printers
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
DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

NCP51198PDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8 NB EP

3

260

REEL

2500

N

DDR3L

1.5

380

2.2

5.5

Yes

No

Price N/A

More Details

NCV51198PDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8 NB EP

2

260

REEL

2500

N

DDR3L

1.5

380

2.2

5.5

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :